|
| Use your mouse to explore the unique features of a Unilift CC. |
Main product features:
- Low suction ability down to 3 mm
- Robust stainless steel strainer
- Ceramic shaft seal and extra V-ring lip seal (CC 7 and 9) prolongs pump life
- Hermetically sealed cable inlet
- Non-return valve included
- Discharge adaptor included
Main benefits:
- Easy installation
- Reliable operation
- Low suction ability leaves the floor dry
- Easy maintenance
- Long lifetime
- Light and portable
|
|
|
- Pump housing in casted composite material provides high resistance and a
lightweight pump
|

Close window |
|
- Non-return valve included (3/4" - 1" - 1.1/4")
- Multi-thread adaptor ensures easy installation
|
Close window Touch anaimation to restart |
|
- Self-venting valve to avoid air getting trapped in fixed installations
- Valve secures that water reaches the impeller and the pump starts
|
Close window Touch anaimation to restart |
|
- Low suction capability (without strainer) – down to 3mm
|
Close window Touch anaimation to restart |
|
- Stator house made of stainless steel where in contact with liquid
|

Close window |
|
- Ceramic shaft seal with 3 lip seal rings
- Additional V-ring protects shaft seal against sand and other solids and prolongs
the life time of the pump (CC7 and CC9 only)
- Chamber filled with grease provides high resistance to water entry
|
Close window Touch anaimation to restart |
|
|