Grundfos

Made for each other…

To optimise complex water distribution networks, both the software and hardware must be state-of-the-art and able to work together. Neither can do the job without the other, if the goal is to reduce water supply costs, leak risks, capital investment or increase consumer satisfaction.

Our specialists can propose a way to optimise your water distribution network. The first step is to discuss the situation and the options available. Grundfos offers the expertise and industry insight to be able to put together the right combination of technologies for you. We draw on a full line of pumping and disinfection systems for the intake, treatment and distribution of drinking water.

The correct selection and sizing increases network reliability and brings down lifecycle costs. Speed regulation and well chosen operation scenarios are also critical for managing flow and pressure in the water distribution network. This is where it is vital to match your system requirements with the right software and hardware.

Grundfos is a global leader in this field. We have the expertise to join you in the planning and design phases. And we can carry the process through to installation and commissioning. You will receive the service you need from local Grundfos people.

You can start the process by clicking below and filling in the contact form.

Grundfos CUE

CUE

Pre-programmed for optimising SP pump operation, the CUE external frequency converter reduces wear and boosts efficiency further.

Find out more

Grundfos MPC

Control MPC

Automatically regulates the performance of up to 6 pumps. The Control MPC monitors and controls the pumps and communicates alarms directly to the operator or central monitoring system.

Find out more

Optimise your network. Click here to start the process