Intelligent control for commercial buildings and network pumping stations
Dedicated Controls. Full control. From anywhere
If you want complete control – including from a distance – look no further. Dedicated Controls is an intelligent monitoring and control solution developed specifically for network pumping stations and commercial buildings.
They are designed to control sewage pumping stations combining one or two pumps and a mixer. This makes them a excellent choice for main pumping systems, commercial buildings, and similar applications.
Stay in touch from a distance
We believe in open protocols. That’s why your Dedicated Controls solution can be connected to any SCADA system, allowing you remote access to your pumping station. You can control the pumps, change their setting, and access information such as alarm readouts, alarms, and operation data.
Dedicated Controls at a glance
With their integrated control and communication options, the Dedicated Controls solutions expand the scope of the Grundfos controls range.
Here are some of the main features:
- Control one or two pumps
- Supplied as modules or as part of a complete package
- Fast commissioning with Wizard function
- Analogue inputs 4-20 mA (pressure/ultrasonic transmitters) and/or up to five float switches
- Also controls mixer for cleaning the wet well
- User-friendly display interface
- Connection can be made via wired or wireless networks to SCADA and BMS systems
- Full data logs
- Customize your alarm schedule
- Text messaging – control pumps and receive information via SMS
- Early warning before alarm
- Compatible with the Grundfos Remote Management system
Dedicated Controls are ideal for network pumping stations, allowing reliable control of two pumps and a mixer.
Commercial buildings can integrate sewage handling in their building management system.
Advanced pressurised pumping stations get the final touch with Dedicated Controls.
Learn more about Dedicated Controls