Grundfos

Grundfos KPL & KWM

Axial and mixed flow pumps for high volume water handling

Grundfos is prepared to offer you a solution in handling large amounts of water from a wide range of submersible axial flow propeller pumps and mixed flow pumps depending on the demands with a motor range from 15 kW up to 1000 kW

Whatever you choose, your pump will be optimised for your specific task.

Engineered to suit your application

Every KPL and KWM pump is individually engineered to suit your requirements, ensuring cost-efficient performance. For the best results, contact us during your planning stages – that allows us to consider aspects such as pumping station design, pump selection, future requirements, and the total Life Cycle Costs.

  • Reliability meets excellent value

    • Quality products
    • Robust, reliable and cost-effective
    • Maximum value for money
  • Minimal, easy service

    • Simple pump design ensures lasting trouble-free operation
    • All pumps are individually tested and registered, so the right spare parts can be supplied very efficiently. Even after many years.
  • Wide choice

    • All models available in cast iron or stainless steel
    • Special materials (e.g. aluminium bronze propellers) available on request
    • High voltage (up to 6600 volts by special request) models available
    • Pump and motor size up to 1000 kW by special request

The KPL & KWM at work

Suitable for many different tasks

Built to handle large quantities of raw water, the pumps are ideal for a wide range of applications.

  • Flood and storm water control
  • Large-volume drainage and irrigation
  • Raw water intake
  • Circulation of large quantities of water, e.g. in water parks
  • Water-level control in coastal and low-lying areas
  • Filling and emptying of dry docks and harbour installations
  • Filling or emptying of reservoirs
  • Treated sewage
  • Cooling water intake in power stations
  • Process and discharge water
  • - And other low to medium head/high flow applications
flood control pumping station

Flood control pumping station

wastewater treatment plant

Wastewater treatment plant