S pumps: Strenght for you systems
From 15 to 700 Hp and 11 frame sizes
The Grundfos S range consists of submersible sewage pumps fitted with a channel or SuperVortex impeller. The number of motor sizes – from 15 to 700 Hp – with a very wide range, including the new updated pumps, provides an easier overview: We have divided the range into 11 frame sizes – each of them available with many different motors.
S pumps form the backbone in many sewage systems. They get chosen for their strength, their durability, and for innovative features such as the SmartTrim impeller clearance adjustment system.
When you design a system, we invite you to draw on our vast experience. Grundfos can help you to ensure the correct system and pump sizing to avoid any potential design errors. Quite often our recommendations can save you substantial monies on design and construction costs.
The S range at work
S pumps are designed to handle unscreened raw sewage or raw water in wastewater/water infrastructure and industrial applications.
The scope of the S range lets it be used for sewage/liquid handling on any scale. Popular applications include sewage pumping stations – both local and main stations – but cleanwater systems and industries also find uses for the power of S pumps.
Typical application areas:
- Sewage pumping stations
- Wastewater treatment plants
- Raw/potable water intake and distribution
- Industry/corrosive liquids
- Large-scale buildings
- Building facilities (car parks, hotel facilities, etc.)
S pumps are suitable in submerged installations for both temporary and permanent use, whereas dry-installed pumps can be installed both vertically and horizontally. Necessary installation accessories are auto-coupling, base stand, and ring stand available for each individual pump.
S pumps are often found in large-scale pumping stations.
S pumps can be used for dry installation when fitted with cooling jackets.
Learn more about Grundfos Remote Management