Wastewater
Controls
Dedicated controls
If you want complete control – including from a distance – look no further. Dedicated Controls is a reliable monitoring and control solution developed specifically for network pumping stations and commercial buildings.
LC/LCD
Keep an eye on liquid levels with simple, yet effective controls. The Grundfos LC (for single pumps) and LCD (for two pumps) level controllers are fitted with level bells, float switches, or electrodes. They are supplied as complete cabinets; a switch in the front enables easy operation of one or two pumps in manual or automatic mode. Key features include automatic test run, automatic alternating operation (LCD models), water hammer protection, automatic alarm reset, high-level alarm, and motor protection.
CUE
With over 100 different configuration possibilities, covering a power range from 0.55 kW to 250 kW, CUE represents one of the most comprehensive and versatile ranges of frequency converters for pump applications currently on the market.
MP 204
The MP 204 motor protection unit was developed especially for pumps by Grundfos pump specialists. Their objective was to bring you motor protection that is as reliable as it is simple to use.
Sensors
Flowmeters/Ultrasonic/Hydrostatic/Float switches/Air bells
Water and wastewater systems involve great fluctuations in demand for performance. You need a steady flow of input to make the right management decisions. And you need pumping stations that respond immediately when demand changes or incidents occur. Our sensors give you the level of control you require for each task – from simple air bells to continuous level monitoring with ultrasound. And at Grundfos, we believe in open platforms and protocols, so all data can be incorporated into the control system of your choice.