Wastewater
Safe and reliable level control
The LC/LCD series of level controllers are self-managing systems that ensure correct operation and protection of your pumping stations. Easy to install and operate, the control panel is designed especially for Grundfos pump systems.
Furthermore, the addition of an optional SMS module means the controller can communicate directly with your mobile phone in an alarm situation, enabling you to respond swiftly and effectively.
The right controller for your application
Perfect both for drainage pumps and sewage pumps, typical applications for the LC /LC D series are pumping stations with one or two pumps in commercial buildings and municipal wastewater mains.
In addition, the LC /LC D series is ideal for multilift applications, for example from basements in private homes and other domestic applications.
Feature-rich and modular construction
Reliable and correct monitoring of wastewater levels is of course vital for operational reliability. The LC/LCD series is rich in features for easy management of your pumping stations:
- Automatic alternating operation – The LCD series automatically distributes operating hours evenly between the two pumps, increasing reliability and lengthening service intervals.
- Water hammer protection – If two pumps are running, this feature will prevent them stopping simultaneously, avoiding potential damage to pipes.
- Alarm protection – General alarms and comprehensive alarms reduce the risk of time-consuming and expensive delays, when an urgent response is required. Alarms can be for high wastewater levels, dry running, power supply events and system failures.
- Protection circuits – Motor overload protection and overheating relays ensure that the risk of potential damage to pumps is reduced substantially.
In addition, the modular construction allows easy integration from a comprehensive accessory list, including the SMS module, signal lamp, acoustic signal, external main switch and a battery back-up.
Level controls
The LC /LC D series is available with three different level control technologies for single or dual pump operation, depending on your required application:
- LC/LCD 107 level controllers, operated by up to three air level bells
- LC/LCD 108 level controllers, operated by up to four float switches
- LC/LCD 110 level controllers, operated by up to five electrodes
Communicates with you
Direct communication from your pumping stations to your mobile phone ensures that you can respond quickly to an alarm situation. This is done using the optional SMS module, which acts as a time recorder for the pumps when integrated into the LC /LC D controller. Programming the SMS module requires no more than an ordinary mobile phone with text messaging.
In an alarm situation, you will receive a text message such as 'high water alarm' or 'general alarm'. Operating data for each pump, such as running hours and starts, can also be retrieved to your mobile phone by sending an SMS to the controller.
With its own battery, the SMS module can also send alarms in the event of power failure.
Save time and reduce costs
In addition to safe and reliable level control, the SMS module ensures that the LC /LC D level controller saves you time and reduces costs. Furthermore, maintenance visits can be scheduled for maximum efficiency.
Download materials
Accessories
We want to complete your solution with a wide range of accessories. Please find some of these below.
| Accessory | Description |
|---|---|
![]() |
Battery back up - 9.6V |
![]() |
Signal lamp, 1 x 230V; for outdoor mounting |
![]() |
Acoustic signal (horn) 1 x 230V |
![]() |
Hour counter (230V or 400V) |
![]() |
Start counter (230V or 400V) |
![]() |
Combined hour and start counter (230V or 400V) |
![]() |
External mains switch for supplycable (25A, 40A or 80A) |
![]() |
SMS unit for one or two pumps When the SMS module is integrated into an LC/LCD control it acts as an time recorder for the pumps. The SMS module is also available with battery and , thus, can send text messages that will inform you of power failure and when power has been restored. The LC/LCD control functions independently - both before and after integration of the SMS module. The SMS module is primarily intended as a monitoring unit or alarm transmitter. Thus, the operator will receive a text message in the event of an emergency mode in the system and will be able to receive operating information. |