Water utility solutions

Wastewater

Prefabricated pumping stations

Pust

pust
  • Main applications:
    • Wastewater disposal from single and multifamily houses, small industries, schools, and sport grounds etc.
    • Property drainage where the water cannot be drained away via a gravity-driven system
    • Pressurized dewatering
    • Pumping of wastewater from remote buildings
    • Rainwater pumping systems

Large prefabricated pumping stations

large prefabricated pumping stations

Features:

Get the large pumping station you require, made to your specifications. The complete solution is delivered as an all-in-one unit complete with pumps, piping, valves, controls, and service facilities. Made to order, the stations can meet almost any requirement to size and configuration. Maximum standard depth: 12 m. Created from filament-wound glass-fibre reinforced polystyrene (GRP) or Poly Ethlyen (PE) for maximum strength.