Wastewater
Pumps
Efficient handling of raw sewage and effluent
For continuous or alternating operation Grundfos has pumps to move unscreened wastewater through sewage and stormwater systems. Low life cycle costs are assured by sturdy, high-efficiency hydraulics and motors. Sensor monitoring is available to further optimise your pumping system. Efficient single-channel or SuperVortex impellers allow for free passage of solids up to 100 mm. Highly robust grinder pumps further reduce the risk of clogging, ensuring maximum uptime and low operating costs.
Drainage pumps

DW
Technical data
- Flow (Q): max. 83 l/s
- Head (H): max. 98 m
- Liquid temperature: 0 - 40° C
- Go to WebCAPS for more information

DP
Technical data
- Flow (Q): max. 13 l/s
- Head (H): max. 25 m
- Liquid temperature: 0 - 40° C
- Operation pressure: max. 6 bar
- Go to WebCAPS for more information
Effluent pumps

EF
Technical data
- Flow (Q): max. 12 l/s
- Head (H): max. 23 m
- Liquid temperature: 0 - 40° C
- Operation pressure: max. 6 bar
- Go to WebCAPS for more information
Sewage pumps

SE
Technical data
- Flow (Q): max. 88 l/s
- Head (H): max. 44 m
- Liquid temperature: 0 - 40° C
- Operation pressure: max. 6 bar
- Go to WebCAPS for more information

S range
Technical data
- Flow (Q): 25 - 1220 l/s
- Head (H): 13 - 92 m
- Liquid temperature: 0 - 40° C
- Go to WebCAPS for more information