Water supply
Booster systems
For constant pressure in mains water supply systems
A pressure booster system is an easy and efficient way to provide constant water pressure in water mains. The systems are based on the extremely reliable, high-efficiency CR pump. Up to 6 pumps/system can be coupled in parallel. Systems with electronic, speed-controlled motors (CRE) offer perfect control and unbeatable efficiency. The fully-integrated, turnkey Hydro booster system is delivered in one piece, ready to install.
Turnkey Booster systems

HydroMPC
Technical data
- Flow (Q): max. 725 m3/h
- Head (H): max. 145 m
- Liquid temperature: 5 - 70° C
- Operation pressure: max. 16 bar
- Go to WebCAPS for more information

Hydro Multi-E
Technical data
- Flow (Q): max. 800 m3/h
- Head (H): max. 100 m
- Liquid temperature: 5 - 70° C
- Operation pressure: max. 10 bar
- Go to WebCAPS for more information

Hydro Multi-S
Technical data
- Flow (Q): max. 69 m3/h
- Head (H): max. 103 m
- Liquid temperature: 5 - 70° C
- Operation pressure: max. 10 bar
- Go to WebCAPS for more information

Hydro Solo-E
Technical data
- Flow (Q): max. 58 m3/h
- Head (H): max. 100 m
- Liquid temperature: 5 - 70° C
- Operation pressure: max. 10 bar
- Go to WebCAPS for more information

Hydro Solo-S
Technical data
- Flow (Q): max. 8.5 m3/h
- Head (H): max. 102 m
- Liquid temperature: 5 - 70° C
- Operation pressure: max. 16 bar
- Go to WebCAPS for more information