Water utility solutions

Water supply

Controls

CUE

CUE

With over 100 different configuration possibilities, covering a power range from 0.55 kW to 250 kW, CUE represents one of the most comprehensive and versatile ranges of frequency converters for pump applications currently on the market.

Learn more

MP 204

MP 204

The MP 204 motor protection unit was developed especially for pumps by Grundfos pump specialists. Their objective was to bring you motor protection that is as reliable as it is simple to use.

Learn more

IO 112

Input/Output Module (IO 112)

The IO 112 module is a measuring module with the possibly to control a pump from an analog input signal and a 1- channel protection unit for use in connection with the MP 204 motor protection unit.

Learn more

Sensors

Level sensors

Flowmeters/Ultrasonic/Hydrostatic/Float switches/Air bells

Water and wastewater systems involve great fluctuations in demand for performance. You need a steady flow of input to make the right management decisions. And you need pumping stations that respond immediately when demand changes or incidents occur. Our sensors give you the level of control you require for each task – from simple air bells to continuous level monitoring with ultrasound. And at Grundfos, we believe in open platforms and protocols, so all data can be incorporated into the control system of your choice.