Water utility solutions

Water supply

Dosing pumps

Digital diaphragm dosing pumps
DDI/DME Technical data Features Applications
dmi
  • Setting capacity in ml/h or l/h
  • Power stepping motor (DDI up to 20 l/h, DME up to 48 l/h
  • Brushless DC motor up to 940l/h
  • Precise and smooth dosing through variable speed
  • Reliable dosing of viscous media
  • Manual/pulse control
  • 4-20 mA control
  • Easy calibration
  • Pioneering system for flow and pressure control
  • Anti-cavitation function
  • Pulse/-time-based batch control
  • Dosing of chemicals for pH-control
  • Dosing of disinfectants (i.e. hypochlorite, pre-acetic acid, peroxide)
  • Dosing of anti-scaling and anti-fouling aids
  • Dosing of anticorrosion aids
  • Dosing of flocculation and coagulation aids
Diaphragm dosing pumps with internal synchronous motor
DMI Technical data Features Applications
dmi
  • Well proven synchronous motor technology
  • Silent operation max. 45 dB(A)
  • Flexible installation through built-in pump
  • Manual/pulse control
  • Contact signal control with multiplier / divisor
  • Stroke frequency control
  • 4-20 mA control
  • Easy calibration and dosing of small liquid quantities or of degassing media
  • Dosing of chemicals for pH-control
  • Dosing of disinfectants (i.e. hypochlorite, per-acetic acid, peroxide)
  • Dosing of anti-scaling and anti-fouling aids
  • Dosing of anticorrosion aids
  • Dosing of flocculation and coagulation aids
  • Dosing of aids to remove critical substances
Diaphragm dosing system with internal synchronous motor and water meter
DMI Unidos Technical data Features Applications
dmi unidos
  • Dosing pump with injection unit and water meter
  • The dosing process is always strictly proportional to the quantity of water flowing through the pipes
  • Protection of water pipes in building from furring and corrosion
Diaphragm dosing pumps with internal synchronous motor
DMS Technical data Features Applications
dms
  • Setting capacity in ml/h or l/h
  • Well proven synchronous motor technology
  • Manual/pulse control
  • Contact signal control with multiplier/divisor
  • Stroke frequency control
  • 4-20 mA control
  • Dosing of chemicals for pH-control
  • Dosing of disinfectants (i.e. hypochlorite)
  • Dosing of anticorrosion aids
Diaphragm dosing pumps with external electromotor
DMX Technical data Features Applications
dmx
  • Robust design
  • Stroke-length adjustment
  • Available as duplex pumps (DMX model 226 and 227)
  • Optionally with electronics: Pulse or analog control
  • Optionally with motor frequency control
  • Optionally with ATEX approval (DMX model 226)
  • Wastewater: settlement and sludge treatment
  • Dosing of chemicals for pH-control
  • Dosing of disinfectants (i.e. hypochlorite)
  • Dosing of anticorrosion aids
Hydraulically driven diaphragm dosing pumps with external electromotor
DMH Technical data Features Applications
dmh
  • Robust design for heavy-duty operation
  • Stroke-length adjustment
  • Available as duplex pumps
  • Optionally with electronics: Pulse or analog control
  • Optionally with motor frequency control
  • Optionally with API 675 approval
  • Optionally with ATEX approval
  • Wastewater: settlement and sludge treatment
  • Dosing of chemicals for pH-control
  • Dosing of disinfectants (i.e. hypochlorite)

Disinfection systems

Full vacuum chlorine gas dosing and disinfection systems
Vaccuperm VGB, VGA, VGS Technical data Features Applications
vaccuperm
  • Reliable full vacuum systems (VGS: automated)
  • Approved disinfection method complying with DWI drinking water regulations
  • Systems for direct installation on chlorine gas cylinders or drums or for installation in header lines
  • Fully automated systems (wall or floor mounted)
  • Precise regulation and dosing of gaseous chlorine
  • Straight forward handling and user-friendly design
  • Complete system equipment on request: injectors, automatic changeover units, evaporators, liquid traps
  • Shock-chlorination
  • Disinfection of drinking water in municipal water works
  • Disinfection of drinking water independent water suppliers
  • Disinfection of industrial wastewater
  • Disinfection of pool water in public baths
Electro-chlorination system
Selcoperm Technical data Features Applications
selcoperm
  • Capacity (Q): Standard systems up to 2000 g/h (higher capacities on request)
  • Water consumption: approx. 125 l per kg prepared chlorine
  • Salt consumption: approx. 3 to 3.5 kg per kg prepared chlorine
  • Power consumption: approx. 4.5 kW per kg prepared chlorine
  • Find more information in WebCAPS
  • Turn-key systems
  • Only water, common salt and electricity is needed for the Selcoperm electrolysis method
  • Fresh disinfectant solution (hypochlorite) is always available
  • Straight forward handling and user-friendly design
  • Approved disinfection method complying with DWI drinking water regulations
  • Low maintenance and long service life due to robust and elementary components
  • Safe, robust and reliable method of producing chlorine on site
  • Disinfection of drinking water in municipal water works
  • Disinfection of drinking water independent water suppliers
  • Disinfection of industrial wastewater
  • Treatment of industrial process water and water in cooling towers
  • Disinfection of pool water in public baths
  • Disinfection of pool water in hotels, therapy pools
Chlorine dioxide preparation and dosing system
Oxiperm Pro OCD 162 Technical data Features Applications
dmi
  • Hypochloric acid /sodium chlorite method with diluted chemicals
  • Compact system to be installed on confined spaces
  • User-friendly ergonomic design, operation and maintenance are performed from the front
  • On-site preparation of the disinfectant chlorine dioxide
  • Integrated measurement value logging device, optional with chlorine dioxide control
  • Simple assembly and start-up. The system can be connected and taken into operation without interrupting the building’s water supply
  • Complete chemical reaction within a minimum of time and stable product solution
  • Low operation costs and low chemical consumption
  • Additional treatment of fresh water pipelines in hotels, hospitals, retirement homes, sport facilities, shower facilities
  • Protection against legionella and biofilms
  • Disinfection of pool water in hotels, therapy pools
Combined booster/chlorine dioxide disinfection system
HydroProtect Ecoline CR, Proline CRNE Technical data Features Applications
hydroprotect
  • Volumetric flow:
    • Ecoline CR: up to 12 m3/h
    • Proline CRNE: up to 50 m3/h
  • Chlorine dioxide capacity:
    • Ecoline CR: up to 5 g/h
    • Proline CRNE: up to 10 g/h
  • Pressure:
    • Ecoline CR: up to 10 bar
    • Proline CRNE: up to 10 bar
  • Concentration NaClO2: 7.5 % by weight
  • Concentration HCl: 9% by weight
  • Hypochloric acid /sodium chlorite method with diluted chemicals
  • Highly effective against legionella
  • Highly effective – even against micro organisms that spoil beer
  • No build-up of detectable organic chlorine compounds, i.e. chlorine dioxide is the optimum disinfectant for the food or beverage industry
  • The integrated measuring amplifier with measuring cell in the standard design makes it easy to continuously monitor the chlorine dioxide content in the process water network
  • Integrated speed-controlled booster station increases the pressure of the disinfected water to the required value and feeds it into the system
  • The speed control ensures efficient constant pressure and protects the system, making pressure surges a thing of the past
  • The integrated Eff1 energy-efficient motor minimizes energy costs
  • Additional treatment of fresh water pipelines in hotels, hospitals, retirement homes, sport facilities, shower facilities
  • Protection against legionella and biofilms
  • Water treatment in breweries, food & beverage industry
  • Especially for fending off beer spoilage bacteria
Chlorine dioxide preparation and dosing system
Oxiperm OCD 164 Technical data Features Applications
ocd 164
  • Capacity (Q): up to 2000 g/h
  • Concentration NaClO2: 7.5% by weight
  • Concentration HCl: 9% by weight
  • Hypochloric acid/sodium chlorite method with diluted chemicals
  • On-site preparation of the disinfectant chlorine dioxide
  • User-friendly ergonomic design and optimum process monitoring
  • Innovative dosing and calibration technology
  • Complete chemical reaction within a minimum of time
  • Low chemical consumption
  • Easy maintenance
  • Disinfection of drinking water in municipal water works
  • Water treatment and disinfection in the food and beverage industry
Chlorine dioxide preparation and dosing system
Oxiperm OCC 164 Technical data Features Applications
occ 164
  • Capacity (Q): up to 10 kg/h
  • Concentration NaClO2: 24.5% by weight
  • Concentration HCl: 33% by weight
  • Hypochloric acid/sodium chlorite method with concentrated chemicals
  • On-site preparation of the disinfectant chlorine dioxide
  • User-friendly ergonomic design and optimum process monitoring
  • Innovative dosing and calibration technology
  • Complete chemical reaction within a minimum of time
  • Low chemical consumption
  • Easy maintenance
  • Disinfection of drinking water in municipal water works
  • Water treatment and disinfection in the food and beverage industry
Chlorine dioxide preparation and dosing system
Oxiperm OCG 166 Technical data Features Applications
ocg 166
  • Capacity (Q): up to 10 kg/h
  • Concentration NaClO2: 24.5% by weight
  • Chlorine gas (Cl2)/sodium chlorite (NaClO2) method
  • On-site preparation of the disinfectant chlorine dioxide
  • User-friendly ergonomic design and optimum process monitoring
  • Innovative dosing and calibration technology
  • Complete chemical reaction within a minimum of time
  • Low chemical consumption
  • Easy maintenance
  • Disinfection of drinking water in municipal water works

Measurement & Controls

Measuring amplifier and controller/compact plug'n'play systems
Conex DIA, Conex DIS Technical data Features Applications
conex
  • Measuring parameters:
  • DIA-1: 1 parameter
    1. CI2, CIO2, O3, PAA, H2O2, fluoride, pH or redox (ORP)
  • DIA-2: 2 parameters:
    1. CI2, CIO2, O3, or H2O2
    2. pH
  • DIA-2Q: 2 parameters:
    1. CI2, CIO2, O3, PAA or H2O2
    2. Fluoride, pH or redox (ORP)
  • DIS-D: 1 parameter:
    1. CI2, CIO2 or O3
  • Types:
  • Conex DIA-1: Universal device
  • Conex DIA-2: Duplex device
  • Conex DIA-2Q: Duplex device with compound loop control
  • Conex DIS-D: for disinfection
  • Conex DIS-PR: for pH/Redox
  • Conex DIS-C: for conductivity (conductive and inductive measurement)
  • Conex DIA: User-friendly, multilingual plain text menu and operator prompting
  • Conex DIS: Simple and fast numerical programming specifically for users who are familiar with measuring and control technology
  • Device calibration feature with plausability check
  • Self-monitoring feature
  • All disturbance variables are compensated, chemical consumption is reduced to very low levels
  • Available as preassembled Plug'n'Play system (amplifier and measuring cell)
  • Water and wastewater treatment
  • Control of the dosing of pH control aids
  • Control of the dosing of disinfections
  • Control of the redox potential (ORP)
  • Control of the conductivity
Hand photometer for water analysis
DIT Technical data Features Applications
dit
  • Measuring parameters:
  • Cl2 free
  • Cl2 up toal
  • ClO2
  • O3
  • pH
  • Aluminium
  • Iron
  • Cyanuric Acid
  • Measurement of up to 8 parameters
  • Multi-lingual, plain-text operator prompting
  • Precise and well-reproducible measuring values
  • No effects of turbidity or external light, thanks to the patented, two-beam principle with carrier frequency technology
  • Routine water analysis of:
  • Drinking water
  • Ground and surface water
  • Industrial process and wastewater
  • Slightly polluted wastewater
  • Swimming pool water
Gas warning systems
Conex DIA-G, Conex DIS-G Technical data Features Applications
conex
  • Gases:
  • DIS-G: Cl2, ClO2, O3
  • DIA-G: Cl2, ClO2, O3, NH3, HCl
  • Sensors:
  • DIS-G: amperometric
  • DIA-G: amperometric or potentiostatic
  • Capable of monitoring two different gas storage rooms or two different gases at the same time
  • Simultaneous display of both measured values
  • Very short response time in case of a sudden change of the gas concentration
  • Optimum safety, thanks to permanent sensor monitoring
  • With optional audible and visual alarm device
  • Only DIA-G:
  • Optional backup operation (uninterrupted power supply) by connection of an external buffer battery
  • Long and maintenance-free sensor service life
  • Sensor recognition and auto-calibration as well as monitoring of sensor life
  • Internal CAN-bus for the connection of potentiostatic sensors
  • Monitoring of gases in chemical storage rooms in:
  • Municipal water works
  • Public swimming baths
  • Water using industry

Dosing skids and preparation plants

Dosing tank stations and dosing skids
DTS/DSS Technical data Features Applications
dts
  • Suitable pumps:
  • DDI, DMI, DME, DMX up to 60 l/h
  • Flexible systems for a wide range of applications and dosing tasks
  • Suitable for a lot of chemical media due to high quality materials
  • Minimized installation & commissioning effort
  • Dosing of chemicals for pH-control
  • Dosing of disinfectants (i.e. hypochlorite, peracetic acid, peroxide)
  • Dosing of anti-scaling and anti-fouling aids
  • Dosing of anticorrosion aids
  • Dosing of flocculation and coagulation aids
Preparation and dosing installations/preparation out of dry and liquid material
Polydos, KD Technical data Features Applications
polydos
  • Capacity (Q): Up to 11,000 l/h
  • Viscosity of prepared solution: Up to 2,500 mPas
  • One-, two- or three-chamber installations for preparation and dosing of liquid organic aids out of dry or liquid materials
  • Fully automatic systems with control panel with PLC-aided control, graphic display with multilingual operating surface
  • Preparation and ripening chamber with electric agitators (optional for the dosing chamber)
  • Ultrasonic sensor for continuous level control
  • Water apparatus with shut-off valve, solenoid valve (24 VDC), pressure reducing valve and contact water meter
  • Water and wastewater treatment:
  • On-site preparation and dosing of poly-electrolytes for flocculation and coagulation processes
  • On-site preparation and dosing of calcium hydrate, alumina sulfate, diatomite, phosphate, activated carbon for chemcial water treatment