Water utility solutions

Water supply

Input/Output Module (IO 112)

IO112

The IO 112 module is a measuring module with the possibly to control a pump from an analog input signal and a 1- channel protection unit for use in connection with the MP 204 motor protection unit. The module can be used for protection of pump against other factors than the electrical conditions, for instance dry-running. It can also be used as a stand-alone protection module.

The IO 112 interface has:

  • Three inputs for measured values
  • One potentiometer for setting of limits
  • LEDs for indicating the:
    • measured value of the input
    • value of the limit set
    • alarm source
    • pump status

Applications

The applications are many for the IO 112 module e.g. simple filling or draining applications. It is easy to set-up limits via the potentiometer on the IO 112 module or from the PC-tool.

By means of the IO 112 it is possible to:

  • Monitor and control the liquid level
  • Monitor and control the temperature
  • Use the counter function for instance if the pump is to pump a specific volume and then stop

Stay in touch from a distance

We believe in open protocols. That is why your IO 112 solution can be connected to any SCADA system, allowing you remote access to your pump data anywhere. You can control the pump, change the settings, and access information such as energy consumption, alarms and operation data. Connections can be created either via wired networks or wireless technology such as GPRS/GSM networks. If you choose WebAccess via Grundfos Remote Management system (GRM), you can communicate via your computer, the Internet, or via mobile phones as you choose.

Helps reduce costs

Taking complete control has many advantages. The time spent on reporting, data collection, etc. is minimised – as are service visits. When you always know how your stations are doing, maintenance visits can be scheduled for maximum efficiency – and emergencies reduced to the barest minimum.

Download materials

Accessories

We want to complete your solution with a wide range of accessories. Please find some of these below.

Module Description Functions
Communication Interface Unit (CIU) Communicatin Interface Unit The Grundfos Remote Management interface CIU 270 enables the IO 112 and MP 204 (motor protection) to communicate via GSM/GPRS network.
  • Alarm and warnings
  • Data logs
  • Start and stop functions
Analog level sensor with cable hanger Analog level sensor The sensor enables constant water level detection. The sensor is installed in the wet well, inside a protective tube. The lower end of the tube must be approx.20 cm above the bottom of the well. The sensor is supplied with a cable hanger in which it can be attached at the upper end of the wet well.
  • Hydrostatic pressure transmitter.
  • Supply voltage: 10-36 VDC.
  • Output signal: 4-20 mA.
  • Measuring range: 0-500 mbar (0-5 m).
  • Material: Stainless steel.
  • 10 m cable.
  • Sensor diameter: 27 mm.
Ultrasonic level transmitter level transmitter The ultrasonic level transmitter is a looppowered continuous level transmitter. The level transmitter enables constant level detection.
Note: The level transmitter must be set up via a hand-held programmer.
  • Ultrasonic level transmitter.
  • Supply voltage: 24-30 VDC.
  • Output signal: 4-20 mA.
  • Measuring range: 0-6 m or 0-12 m.
  • Material: PVDF Copolymer.
  • Sensor diameter: 51.1 mm.