Water utility solutions

Water supply

Submersible pumps

Energy-efficient and reliable submersibles

For collecting deep-well groundwater and raw surface water for drinking water. Waterworks on any scale can find the submersible pump types and sizes that will meet demand. Unique customised solutions can be designed for special circumstances or unique operating conditions.

Our groundwater submersibles are made entirely of AISI 304, AISI 316 or 904L stainless steel. For intake from sandy soils, we use extra wear-resistant shaft version 904 (1.4462) stainless steel for 6" pumps.

Submersible pumps

sp pump

SP

sq pump

SQ

sa pump

SA

  • Technical data
    • Flow (Q): max. 2400 l/s
    • Head (H): max. 32 m
    • Liquid temperature: 40° C